Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

729611 NOVOS 3 PTD ohne Sensor, 10 kOhm

Expand Table
EN
1/5
Naming
BEZ
Article Number
ARTNR
Level of Detail
LOD
Picture
BILD
link to website
INFOWWW
Measured values
MESSG
Application/type
AT
Operating functions
BF
Operating elements
BE
Configuration
KONFIG
Sensor
S
Output voltage
AGSPA
Input
EG
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
NOVOS 3 TD Temp Ni1000
729871
300
link to website
temperature
Room operating unit
presence detection
button (T), with LED 24 V =, colour configurable via jumpers (7 colours)
---
Ni1000 DIN Kl. B
---
---
NOVOS 3 TD Temp Ni1000TK5000
729949
300
link to website
temperature
Room operating unit
presence detection
button (T), with LED 24 V =, colour configurable via jumpers (7 colours)
---
Ni1000TK5000
---
---
NOVOS 3 TD Temp NTC10k
730013
300
link to website
temperature
Room operating unit
presence detection
button (T), with LED 24 V =, colour configurable via jumpers (7 colours)
---
NTC10k
---
---
NOVOS 3 TD Design without sensor
729635
300
link to website
temperature
Room operating unit
presence detection
button (T), with LED 24 V =, colour configurable via jumpers (7 colours)
---
without sensor
---
---
NOVOS 3 TD Design Temp PT100
729697
300
link to website
temperature
Room operating unit
presence detection
button (T), with LED 24 V =, colour configurable via jumpers (7 colours)
---
PT100 DIN Kl. B
---
---
NOVOS 3 TD Design Temp PT1000
729765
300
link to website
temperature
Room operating unit
presence detection
button (T), with LED 24 V =, colour configurable via jumpers (7 colours)
---
PT1000 DIN Kl. B
---
---
NOVOS 3 TD Design Temp PT1000 1/3 DIN
729833
300
link to website
temperature
Room operating unit
presence detection
button (T), with LED 24 V =, colour configurable via jumpers (7 colours)
---
PT1000 1/3 DIN
---
---
NOVOS 3 TD Design Temp Ni1000
729918
300
link to website
temperature
Room operating unit
presence detection
button (T), with LED 24 V =, colour configurable via jumpers (7 colours)
---
Ni1000 DIN Kl. B
---
---
NOVOS 3 TD Design Temp Ni1000TK5000
729970
300
link to website
temperature
Room operating unit
presence detection
button (T), with LED 24 V =, colour configurable via jumpers (7 colours)
---
Ni1000TK5000
---
---
NOVOS 3 TD Design Temp NTC10k
730044
300
link to website
temperature
Room operating unit
presence detection
button (T), with LED 24 V =, colour configurable via jumpers (7 colours)
---
NTC10k
---
---
NOVOS 3 PTD without sensor, 10 kOhm
729611
300
link to website
temperature
Room operating unit
setpoint adjustment temperature, presence detection
potentiometer (P), 10 kOhm, labelling {- [scale] +}, button (T), with LED 24 V =, colour configurable via jumpers (7 colours)
---
without sensor
---
---
NOVOS 3 PTD Temp PT100, 10 kOhm
729673
300
link to website
temperature
Room operating unit
setpoint adjustment temperature, presence detection
potentiometer (P), 10 kOhm, labelling {- [scale] +}, button (T), with LED 24 V =, colour configurable via jumpers (7 colours)
---
PT100 DIN Kl. B
---
---
NOVOS 3 PTD Temp PT1000 1/3 DIN, 10 kOhm
729802
300
link to website
temperature
Room operating unit
setpoint adjustment temperature, presence detection
potentiometer (P), 10 kOhm, labelling {- [scale] +}, button (T), with LED 24 V =, colour configurable via jumpers (7 colours)
---
PT1000 1/3 DIN
---
---
NOVOS 3 PTD Temp PT1000, 10 kOhm
729741
300
link to website
temperature
Room operating unit
setpoint adjustment temperature, presence detection
potentiometer (P), 10 kOhm, labelling {- [scale] +}, button (T), with LED 24 V =, colour configurable via jumpers (7 colours)
---
PT1000 DIN Kl. B
---
---
NOVOS 3 PTD Temp Ni1000, 10 kOhm
729895
300
link to website
temperature
Room operating unit
setpoint adjustment temperature, presence detection
potentiometer (P), 10 kOhm, labelling {- [scale] +}, button (T), with LED 24 V =, colour configurable via jumpers (7 colours)
---
Ni1000 DIN Kl. B
---
---
NOVOS 3 PTD Temp Ni1000TK5000, 10 kOhm
729956
300
link to website
temperature
Room operating unit
setpoint adjustment temperature, presence detection
potentiometer (P), 10 kOhm, labelling {- [scale] +}, button (T), with LED 24 V =, colour configurable via jumpers (7 colours)
---
Ni1000TK5000
---
---
NOVOS 3 PTD Temp NTC10k, 10 kOhm
730020
300
link to website
temperature
Room operating unit
setpoint adjustment temperature, presence detection
potentiometer (P), 10 kOhm, labelling {- [scale] +}, button (T), with LED 24 V =, colour configurable via jumpers (7 colours)
---
NTC10k
---
---
NOVOS 3 PTD Design without sensor, 10 kOhm
729642
300
link to website
temperature
Room operating unit
setpoint adjustment temperature, presence detection
potentiometer (P), 10 kOhm, labelling {- [scale] +}, button (T), with LED 24 V =, colour configurable via jumpers (7 colours)
---
without sensor
---
---
NOVOS 3 PTD Design Temp PT100, 10 kOhm
729703
300
link to website
temperature
Room operating unit
setpoint adjustment temperature, presence detection
potentiometer (P), 10 kOhm, labelling {- [scale] +}, button (T), with LED 24 V =, colour configurable via jumpers (7 colours)
---
PT100 DIN Kl. B
---
---
Mostrar ecrã comprimido (61 de produtos configuráveis)
Número de encomenda729611
ShorttextRoom operating unit
Última alteração06.05.2021 12:00:20
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Order Number729611

IFC4

IFC4_IFCSENSOR Sensor